Back to overview
cable assembly BST14I3KFBS 50 X20SW
Article number U4.435.2000.1
gesis® NV connecting cable, female - male, number of poles 3, rated voltage 50 V, rated current 3 A, cable type FB-2Y(ST)Y 2x2x0.8, fire class Eca, total length 20 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | U4.435.2000.1 |
|---|---|
| article description | cable assembly BST14I3KFBS 50 X20SW |
| EAN | 4049088016110 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 5934 g |
| volume packed | 23799 ccm |
| net weight single part | 1110 g |
| volume single part | 4759.8 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| rated current | 3 A |
|---|---|
| rated voltage | 50 V |
| rated impulse voltage | 0.8 kV |
| pollution degree | 2 |
| mechanical coding | yes |
| continuity resistor | 692 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | black |
| Pole codification | 1+, 2- |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 0.5 mm² |
|---|---|
| degree of protection (IP) | IP20 |
| cable type | FB-2Y(ST)Y 2x2x0.8 |
| cable color | grey |
| cable diameter max. | 6.1 mm |
| version of cable | female - male |
| type of cord set | connecting cable |
| version cable end 1 | BST14i3 female |
| version cable end 2 | BST14i3 male |
material
| surface finish | gilt |
|---|---|
| halogen free | no |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 3.272 kWh/St |
| fire class | Eca |
dimensions
| total length | 20 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 38.41kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 218.57kB | |
| | - | 329.07kB | |
| | - | 2.50MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.19kB |
Retailer
Article number U4.435.2000.1
gesis® NV connecting cable, female - male, number of poles 3, rated voltage 50 V, rated current 3 A, cable type FB-2Y(ST)Y 2x2x0.8, fire class Eca, total length 20 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer