Back to overview
cable assembly MST20I4KCB- 40 070TBC2
Article number G5.341.0704.2
METALYNX² connection cable, female - free end, number of poles 4, rated voltage 250 V, rated current 25 A, cable type metal conduit 16 mm, fire class Eca, total length 7 m, nominal cross section conductor 4 mm², color of coding/ contact carrier turquoise blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | G5.341.0704.2 |
|---|---|
| article description | cable assembly MST20I4KCB- 40 070TBC2 |
| EAN | 4049088219016 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 600 mm |
|---|---|
| width packed | 400 mm |
| height packed | 200 mm |
| gross weight packed | 13480 g |
| volume packed | 48000 ccm |
| net weight single part | 2476 g |
| volume single part | 9600 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
general
| rated current | 25 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 2 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | turquoise blue |
| Pole codification | 2, N, PE, 1 |
| color of housing inclusive strain relief | black |
lead
| model | metal conduit 16 mm |
|---|---|
| inner cores | single cores LSOH |
| single cores | H07Z-R |
| color of the coding pin | turquoise blue (C2) |
model
| nominal cross section conductor | 4 mm² |
|---|---|
| degree of protection (IP) | IP20 |
| wire strip length | 10 mm |
| sheath strip length | 800 mm |
| preparation of conductor ends | tin-plated |
| cable type | metal conduit 16 mm |
| version of cable | female - free end |
| type of cord set | connection cable |
| version cable end 1 | MST25i4 female |
| version cable end 2 | free end |
dimensions
| total length | 7 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 36.01kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 116.61kB | |
| | - | 504.60kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 23.43kB | JPG |
Retailer
Article number G5.341.0704.2
METALYNX² connection cable, female - free end, number of poles 4, rated voltage 250 V, rated current 25 A, cable type metal conduit 16 mm, fire class Eca, total length 7 m, nominal cross section conductor 4 mm², color of coding/ contact carrier turquoise blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer