Back to overview
cable assembly MST20I5KC-S 25 070PBC5
Article number G5.451.0703.5
METALYNX² connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 7 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier pastel blue
commercial data
|
article number
|
G5.451.0703.5
|
|---|---|
|
article description
|
cable assembly MST20I5KC-S 25 070PBC5
|
|
EAN
|
4049088207907
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
600 mm
|
|---|---|
|
width packed
|
400 mm
|
|
height packed
|
200 mm
|
|
gross weight packed
|
13330 g
|
|
volume packed
|
48000 ccm
|
|
net weight single part
|
2446 g
|
|
volume single part
|
9600 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
5 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 5
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
pastel blue
|
|
Pole codification
|
1, 3, 4, N, PE
|
|
color of housing inclusive strain relief
|
black
|
lead
|
model
|
metal conduit 16 mm
|
|---|---|
|
inner cores
|
single cores LSOH
|
|
single cores
|
H07Z-R
|
|
color of the coding pin
|
pastel blue (C5)
|
model
|
nominal cross section conductor
|
2.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP20
|
|
wire strip length
|
10 mm
|
|
sheath strip length
|
200 mm
|
|
preparation of conductor ends
|
tin-plated
|
|
cable type
|
metal conduit 16 mm
|
|
version of cable
|
male - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
free end
|
|
version cable end 2
|
MST20i5 plug
|
dimensions
|
total length
|
7 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 39.17kB | |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 116.61kB | |
|
|
- | 504.60kB | |
|
|
- | 339.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.43kB | JPG |
Retailer
Article number G5.451.0703.5
METALYNX² connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 7 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier pastel blue