Back to overview
cable assembly MST20I5KC-S 25P 020GEC7
Article number G5.452.0203.7
METALYNX² connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | G5.452.0203.7 |
|---|---|
| article description | cable assembly MST20I5KC-S 25P 020GEC7 |
| EAN | 4049088247620 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 9420 g |
| volume packed | 23799 ccm |
| net weight single part | 603 g |
| volume single part | 1586.6 ccm |
| packaging | cardboard |
| packaging quantity | 15 piece(s) |
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 7 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | yellow |
| Pole codification | 3, N, PE, 2, 1 |
| color of housing inclusive strain relief | black |
lead
| model | sheathed cable PVC |
|---|---|
| single cores | |
| color of the coding pin | yellow (C7) |
model
| nominal cross section conductor | 2.5 mm² |
|---|---|
| degree of protection (IP) | IP20 |
| wire strip length | 9 mm |
| sheath strip length | 100 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05VV-F |
| cable color | black |
| version of cable | male - free end |
| type of cord set | connection cable |
| version cable end 1 | free end |
| version cable end 2 | MST20i5 plug |
dimensions
| total length | 2 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 36.01kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 116.61kB | |
| | - | 504.60kB | |
| | - | 319.16kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 23.43kB | JPG |
Retailer
Article number G5.452.0203.7
METALYNX² connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer