Back to overview
cable assembly MST20I6KC-S 25 130GRC6
Article number G5.461.1303.6
METALYNX² connection cable, male - free end, number of poles 6, rated voltage 250 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 13 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier grey
commercial data
|
article number
|
G5.461.1303.6
|
|---|---|
|
article description
|
cable assembly MST20I6KC-S 25 130GRC6
|
|
EAN
|
4049088219795
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
600 mm
|
|---|---|
|
width packed
|
400 mm
|
|
height packed
|
200 mm
|
|
gross weight packed
|
14726 g
|
|
volume packed
|
48000 ccm
|
|
net weight single part
|
4542 g
|
|
volume single part
|
16000 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
3 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 6
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
grey
|
|
Pole codification
|
1, 2, 3, 4, N, PE
|
|
color of housing inclusive strain relief
|
black
|
lead
|
model
|
metal conduit 16 mm
|
|---|---|
|
inner cores
|
single cores LSOH
|
|
single cores
|
H07Z-R
|
|
color of the coding pin
|
grey (C6)
|
model
|
nominal cross section conductor
|
2.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP20
|
|
wire strip length
|
10 mm
|
|
sheath strip length
|
200 mm
|
|
preparation of conductor ends
|
tin-plated
|
|
cable type
|
metal conduit 16 mm
|
|
version of cable
|
male - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
free end
|
|
version cable end 2
|
MST20i6 plug
|
dimensions
|
total length
|
13 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 39.14kB | |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 116.61kB | |
|
|
- | 504.60kB | |
|
|
- | 339.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 23.43kB | JPG |
Retailer
Article number G5.461.1303.6
METALYNX² connection cable, male - free end, number of poles 6, rated voltage 250 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 13 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier grey