Back to overview
cable assembly RST20I2K1B-315OL 60BR0
NOT YET AVAILABLE
Article number 96.222.6097.4
RST20i3/2 connection cable female - free end, 2 pole, assembled with shrinkage tube, application ~50V/-120V, 16A, cable type Ölflex classic 100, length 6.0m, cross section 1.5mm², coding color signal brown
commercial data
|
article number
|
96.222.6097.4
|
|---|---|
|
article description
|
cable assembly RST20I2K1B-315OL 60BR0
|
|
EAN
|
4015573965881
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
0 kg
|
|
volume single part
|
0 ccm
|
certificates / approvals
general
|
rated current
|
16 A
|
|---|---|
|
rated voltage
|
50 V / 120 V
|
|
rated voltage 2
|
120 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
3
|
|
continuity resistor
|
69.5 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
signal brown
|
|
Pole codification
|
1, 2
|
|
color of housing inclusive strain relief
|
black
|
model
|
nominal cross section conductor
|
1.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP66/68 (3m;2h)
|
|
wire strip length
|
9 mm
|
|
sheath strip length
|
35 mm
|
|
preparation of conductor ends
|
ultrasonically compressed wire ends
|
|
cable type
|
Ölflex® Classic 110
|
|
cable color
|
grey
|
|
cable diameter max.
|
6.6 mm
|
|
version of cable
|
female - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
female
|
|
version cable end 2
|
free end
|
|
shielded
|
no
|
|
type of construction
|
shrinkage tube
|
|
connection type
|
crimp
|
|
cable diameter min.
|
6 mm
|
material
|
surface finish
|
silver-plated
|
|---|---|
|
halogen free
|
no
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
0 kWh
|
dimensions
|
total length
|
6 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 101.61kB | |
|
|
- | 11.84kB | DOCX |
|
|
- | 489.00B | TXT |
|
|
- | 607.00B | TXT |
|
|
- | 68.37kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 71.33kB | |
|
|
- | 69.42kB | TIF |
|
|
- | 16.21kB | |
|
|
- | 14.54kB | TIF |
|
|
- | 2.67MB | DXF |
Retailer
NOT YET AVAILABLE
Article number 96.222.6097.4
RST20i3/2 connection cable female - free end, 2 pole, assembled with shrinkage tube, application ~50V/-120V, 16A, cable type Ölflex classic 100, length 6.0m, cross section 1.5mm², coding color signal brown