Back to overview
cable screw gland M25 EMC 8 10,0-18,0
Article number Z5.503.7321.0
EMC Cable gland IP 68 metal M25x1,5, clamping range 10 - 18 mm
commercial data
|
article number
|
Z5.503.7321.0
|
|---|---|
|
article description
|
cable screw gland M25 EMC 8 10,0-18,0
|
|
EAN
|
4049088386138
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
TR
|
|
customs tariff number
|
74198090
|
packaging dimensions
|
length packed
|
310 mm
|
|---|---|
|
width packed
|
165 mm
|
|
height packed
|
50 mm
|
|
gross weight packed
|
782.2 g
|
|
volume packed
|
2557.5 ccm
|
|
net weight single part
|
75.52 g
|
|
volume single part
|
255.75 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
thread size M
|
25
|
|---|---|
|
thread length
|
8 mm
|
|
min. cable diameter
|
10 mm
|
|
max. cable diameter
|
18 mm
|
|
degree of protection (IP)
|
IP68
|
|
material
|
brass
|
|
surface
|
nickel-plated
|
|
color
|
other
|
|
shock resistant
|
yes
|
|
bend radius protection/trumpet flare
|
no
|
|
type of sealing
|
rubber-/neoprene ring
|
|
separable screw gland
|
no
|
|
multi seal area
|
no
|
|
thread type
|
metric
|
|
halogen free
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
classification
|
ETIM 5.0
|
cable screw gland
|
|---|---|
|
ECLASS 8.1
|
cable screw gland (electrical installation, parts)
|
|
ETIM 4.0
|
cable screw gland
|
|
ETIM 6.0
|
EC000441
|
|
ETIM 7.0
|
EC000441
|
|
ECLASS 11
|
27144432
|
|
ETIM 8.0
|
EC000441
|
|
ETIM 9.0
|
EC000441
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 1.13MB | |
| Data sheet | - | 145.35kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.75kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 101.32kB | |
| Customer drawings (TIFF) | - | 99.05kB | TIF |
| Customer drawings (DXF) | - | 1.47MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 310.06kB | |
| CAD STEP data | - | 120.61kB | STP |
| CAD IGES data | - | 493.36kB | IGS |
| CAD JT data | - | 135.71kB | JT |
Retailer
Article number Z5.503.7321.0
EMC Cable gland IP 68 metal M25x1,5, clamping range 10 - 18 mm