Back to overview
connection cable SLX-CAB-M12-0805
NO LONGER AVAILABLE
Article number R1.500.0805.0
Connection cable M12, 8-pole, Length 5m, unshielded
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | R1.500.0805.0 |
|---|---|
| article description | connection cable SLX-CAB-M12-0805 |
| EAN | 4049088208454 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 280 mm |
| height packed | 5 mm |
| gross weight packed | 240.2 g |
| volume packed | 336 ccm |
| net weight single part | 137.2 g |
| volume single part | 336 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | sensor-actuator patch cord |
|---|---|
| ECLASS 8.1 | sensor-actuator patch cord (sensorics accessories) |
| ETIM 4.0 | sensor-actuator patch cord |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ECLASS 11 | 27060311 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.23kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number R1.500.0805.0
Connection cable M12, 8-pole, Length 5m, unshielded
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer