connector disconnect terminal WTPN 4 TKG
connector disconnect terminal WTPN 4 TKG rated voltage 500 V, rated current 6 A, push-In connection//true, number of levels 1, number of clamp positions per level 1, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 4mm², mounting method pluggable, color grey, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.204.4055.0 |
|---|---|
| article description | connector disconnect terminal WTPN 4 TKG |
| EAN | 4049088718953 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 657 g |
| volume packed | 1798.875 ccm |
| net weight single part | 11.63 g |
| volume single part | 35.977 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 1 |
| width/grid dimension | 6.1 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | pluggable |
| connection type | push-In connection//true |
| number of clamp positions per level | 1 |
| mounting method | pluggable |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 6 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 57 mm |
| type of insulation material | thermoplastic |
| width | 6.1 mm |
| height | 50.6 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.2 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.2 mm² |
| maximum cross section fine stranded | 4 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 4 mm² |
| wire strip length | 12 mm |
| cross section UL | 24-10 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 6 A |
| current field wiring | 6 A |
| cross section CSA | 24-10 AWG |
| voltage CSA | 300 V |
| current CSA | 6 A |
| ETIM 9.0 | EC000902 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.204.8155.5 | spacer SPS 4 | | |
| 0D.204.3427.5 | jumper bar IVB WTPN 4-4 | | |
| 0D.204.3327.5 | jumper bar IVB WTPN 4-3 | | |
| 0D.204.7156.0 | marking plate WMP 6.10-5.8 | | |
| 0D.204.3527.5 | jumper bar IVB WTPN 4-5 | | |
| 0D.204.8055.5 | test plug PS 4 | | |
| 0D.204.3227.5 | jumper bar IVB WTPN 4-2 | | |
| 0D.204.2455.0 | end plate APWTPN 4 FSI/TK | | |
| 0D.204.4027.5 | jumper bar IVB WTPN 4-10 | | |
| 0D.204.5027.5 | jumper bar IVB WTPN 4-20 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.33kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.08kB | |
| | - | 62.04kB | TIF |
| | - | 1.68MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 334.00kB | |
| | - | 1.87MB | STP |
| | - | 4.72MB | IGS |
| | - | 941.72kB | JT |
Retailer
connector disconnect terminal WTPN 4 TKG rated voltage 500 V, rated current 6 A, push-In connection//true, number of levels 1, number of clamp positions per level 1, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 4mm², mounting method pluggable, color grey, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer