Back to overview
connector plug SLX4-AC-RP-5-5
Article number R1.690.0017.0
Replacement Plug for Transmitter Safety Light Curtain/ Safety Light Grid, Standard Muting, Female and Male Connector M12 5-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | R1.690.0017.0 |
|---|---|
| article description | connector plug SLX4-AC-RP-5-5 |
| EAN | 4049088680489 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 100 mm |
| height packed | 30 mm |
| gross weight packed | 63.6 g |
| volume packed | 900 ccm |
| net weight single part | 44.3 g |
| volume single part | 900 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
technical data
| distance | - m |
|---|
classification
| ETIM 8.0 | EC003015 |
|---|---|
| ETIM 9.0 | EC003015 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.51kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 512.29kB | |
| | - | 488.36kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 126.11kB | |
| | - | 1.37MB | STP |
| | - | 4.00MB | IGS |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Retailer
Article number R1.690.0017.0
Replacement Plug for Transmitter Safety Light Curtain/ Safety Light Grid, Standard Muting, Female and Male Connector M12 5-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer