Back to overview
connector RST16I3 S B1 ZT3S A TB
Article number 46.031.4450.6
RST® MINI connector, straight, number of poles 3, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, cable diameter 7.1 - 13 mm, color of coding/ contact carrier turquoise blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 46.031.4450.6 |
|---|---|
| article description | connector RST16I3 S B1 ZT3S A TB |
| EAN | 4049088579790 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 1920 g |
| volume packed | 15720 ccm |
| net weight single part | 17.2 g |
| volume single part | 157.2 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.75 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | turquoise blue |
| Pole codification | D1, D2, PE |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 5018 |
connection data
| cable diameter max. | 13 mm |
|---|---|
| cable diameter min. | 7.1 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.25 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.25 mm² |
| terminations per pole | 1 |
| sheath strip length | 25 mm |
| wire strip length | 8 mm |
technical data UL
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 16 A |
| connection cross section solid AWG min. | 24 AWG |
| connection cross section solid AWG max. | 14 AWG |
| connection cross section stranded AWG min. | 24 AWG |
| connection cross section stranded AWG max. | 14 AWG |
| degree of protection (NEMA) | 4, 4x |
| UL classification housing | UL-V2 |
| UL classification strain relief | UL-V0 |
model
| model | female |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.132 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 74 mm |
|---|---|
| width | 24 mm |
| height | 24 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.563.8653.1 | cover for female connector SW | | |
| 06.563.8753.1 | cover for female connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 46.032.M050.6 | device connector RST16I3 S D03 MTB | | |
| 46.032.M0L0.6 | device connector RST16I3 2 D03 MTB | | |
| 46.032.4450.6 | connector RST16I3 S S1 ZT3S A TB | | |
| 46.032.5050.6 | device connector RST16I3 S S1 M02 A TB | | |
| 46.030.1250.6 | distributor RST16I3V 2P1 TGVGA TB | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.66MB | |
| | - | 74.45kB | |
| | - | 658.00B | TXT |
| | - | 770.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.50kB | |
| | - | 41.53kB | |
| | - | 3.45MB | |
| | - | 475.89kB | |
| | - | 1.12MB | |
| | - | 226.83kB | |
| | - | 1.29MB | |
| | - | 0.96MB | |
| | - | 67.75kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 285.20kB | |
| | - | 107.73kB | STP |
| | - | 398.47kB | IGS |
| | - | 85.68kB | JT |
Retailer
Article number 46.031.4450.6
RST® MINI connector, straight, number of poles 3, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, cable diameter 7.1 - 13 mm, color of coding/ contact carrier turquoise blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer