Back to overview
connector RST50I4S B1 ZR5 S SW
Article number 97.041.4053.1
RST® POWER connector, straight, number of poles 4, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 50 A, cable diameter 15 - 25 mm, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 97.041.4053.1 |
|---|---|
| article description | connector RST50I4S B1 ZR5 S SW |
| EAN | 4049088070518 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 3360 g |
| volume packed | 15720 ccm |
| net weight single part | 152.8 g |
| volume single part | 786 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
certificates / approvals
general
| rated current | 50 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.4 mOhm |
| lockable | yes |
| color of coding/ contact carrier | black |
| Pole codification | 1, 2, 3, PE |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 9005 |
connection data
| cable diameter max. | 25 mm |
|---|---|
| cable diameter min. | 15 mm |
| connection cross section solid mm² max. | 6 mm² |
| connection cross section solid mm² min. | 4 mm² |
| connection cross section fine stranded mm² max. | 16 mm² |
| connection cross section fine stranded mm² min. | 4 mm² |
| terminations per pole | 1 |
| sheath strip length | 80 mm |
| wire strip length | 10 mm |
| connection cross section stranded mm² min. | 4 mm² |
| connection cross section stranded mm² max. | 6 mm² |
model
| model | female |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP66/IP67/IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.407 kWh/St |
| surface finish | silver-plated |
dimensions
| length | 145 mm |
|---|---|
| width | 65 mm |
| height | 65 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 97.042.5553.1 | device connector RST50I4S S1 ZM02V SW | | |
| 97.042.4053.1 | connector RST50I4S S1 ZR5 S SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 571.31kB | |
| | - | 163.09kB | |
| | - | 13.63kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 377.34kB | |
| | - | 321.51kB | |
| | - | 8.75MB | |
| | - | 31.93kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 106.07kB | |
| | - | 104.13kB | TIF |
| | - | 44.76kB | TIF |
| | - | 46.71kB | |
| | - | 7.37kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 580.31kB | |
| | - | 622.70kB | STP |
| | - | 2.13MB | IGS |
| | - | 2.28kB | JT |
Retailer
Article number 97.041.4053.1
RST® POWER connector, straight, number of poles 4, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 50 A, cable diameter 15 - 25 mm, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer