Back to overview
cover AD RFK 150-240
NO LONGER AVAILABLE
Article number Z7.409.5853.0
Cover for high current block RFK1 / 150 - 240, yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z7.409.5853.0 |
|---|---|
| article description | cover AD RFK 150-240 |
| EAN | 4015573158962 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 1035 g |
| volume packed | 11546 ccm |
| net weight single part | 103.36 g |
| volume single part | 1154.6 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| with alert-/information symbol | no |
|---|
accessories
| with alert-/information symbol | no |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.21kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 223.22kB | |
| | - | 269.62kB | STP |
| | - | 592.58kB | IGS |
| | - | 70.39kB | JT |
Retailer
NO LONGER AVAILABLE
Article number Z7.409.5853.0
Cover for high current block RFK1 / 150 - 240, yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer