Back to overview
cover ADWRTN 120 M10/12
Article number 0D.S43.6155.0
cover ADWRTN 120 M10/12 length 118.8 mm, height 34.5 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S43.6155.0 |
|---|---|
| article description | cover ADWRTN 120 M10/12 |
| EAN | 4049088727283 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 38.6 g |
| volume packed | 150 ccm |
| net weight single part | 3.76 g |
| volume single part | 21.59 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 41.6 mm |
| length | 118.8 mm |
| material | plastic |
| height | 34.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.41kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.52kB | |
| | - | 47.32kB | TIF |
| | - | 1.11MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 174.08kB | |
| | - | 403.61kB | STP |
| | - | 975.35kB | IGS |
| | - | 188.63kB | JT |
Retailer
Article number 0D.S43.6155.0
cover ADWRTN 120 M10/12 length 118.8 mm, height 34.5 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer