Back to overview
cover ADWRTN 185 GE
Article number 0D.S44.6055.8
cover ADWRTN 185 GE length 145.6 mm, height 43.5 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S44.6055.8 |
|---|---|
| article description | cover ADWRTN 185 GE |
| EAN | 4049088730276 |
| Minimum order quantitiy | 8 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 268 mm |
|---|---|
| width packed | 205 mm |
| height packed | 78 mm |
| gross weight packed | 320 g |
| volume packed | 4285 ccm |
| net weight single part | 25.86 g |
| volume single part | 535.625 ccm |
| packaging | cardboard |
| packaging quantity | 8 piece(s) |
general
| color | yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 54.6 mm |
| length | 145.6 mm |
| material | plastic |
| height | 43.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 98.94kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.05kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 72.98kB | |
| Customer drawings (TIFF) | - | 70.88kB | TIF |
| Customer drawings (DXF) | - | 1.84MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 491.58kB | |
| CAD STEP data | - | 1.78MB | STP |
| CAD IGES data | - | 4.25MB | IGS |
| CAD JT data | - | 825.23kB | JT |
Retailer
Article number 0D.S44.6055.8
cover ADWRTN 185 GE length 145.6 mm, height 43.5 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer