Back to overview
cover cap GST18I3/4/5 WS
Article number 05.564.5353.2
Cover piece 12 pole white for female parts GST18i3-6
commercial data
|
article number
|
05.564.5353.2
|
|---|---|
|
article description
|
cover cap GST18I3/4/5 WS
|
|
EAN
|
4015573978041
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
0.38 g
|
|
volume single part
|
18 ccm
|
|
packaging quantity
|
0 piece(s)
|
technical data
|
length
|
107.25 mm
|
|---|---|
|
width
|
3.5 mm
|
|
height
|
4.1 mm
|
|
color
|
white
|
|
description 1
|
cover cap
|
|
description 2
|
GST18i, for female connectors
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 38.63kB | |
| Tender specifications (DOCX) | - | 11.70kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 113.62kB | |
| CAD STEP data | - | 596.25kB | STP |
| CAD IGES data | - | 2.14MB | IGS |
| CAD JT data | - | 3.45kB | JT |
Retailer
Article number 05.564.5353.2
Cover piece 12 pole white for female parts GST18i3-6