Back to overview
cover for female connector SW
Article number Z5.569.5253.1
RST20i7/6 cover piece, for covering unused female connectors, color black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z5.569.5253.1 |
|---|---|
| article description | cover for female connector SW |
| EAN | 4049088494154 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 491 g |
| volume packed | 2990 ccm |
| net weight single part | 3.18 g |
| volume single part | 29.9 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 30 mm |
|---|---|
| width | 30 mm |
| height | 17 mm |
| color | black |
| version of construction | not captive against loss, for female |
| type of construction | cover piece for 6-/7-pole |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 99.68kB | |
| | - | 13.30kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.82kB | |
| | - | 49.94kB | TIF |
| | - | 1.35MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 345.38kB | |
| | - | 240.76kB | STP |
| | - | 907.93kB | IGS |
| | - | 158.53kB | JT |
Retailer
Article number Z5.569.5253.1
RST20i7/6 cover piece, for covering unused female connectors, color black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer