Back to overview
cover for male connector GL
Article number 05.564.4453.0
RST20i3/2 cover piece, for covering unused male connectors, color light grey
commercial data
|
article number
|
05.564.4453.0
|
|---|---|
|
article description
|
cover for male connector GL
|
|
EAN
|
4015573725270
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
173 mm
|
|---|---|
|
width packed
|
158 mm
|
|
height packed
|
71 mm
|
|
gross weight packed
|
295 g
|
|
volume packed
|
1941 ccm
|
|
net weight single part
|
2.75 g
|
|
volume single part
|
19.41 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
technical data
|
length
|
23.4 mm
|
|---|---|
|
width
|
23.4 mm
|
|
height
|
29 mm
|
|
color
|
light grey
|
|
version of construction
|
not captive against loss, for male
|
|
type of construction
|
cover piece for 2-/3-pole
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in building installation (electro, unspecified)
|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 89.77kB | |
|
|
- | 13.30kB | DOCX |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 65.80kB | |
|
|
- | 63.72kB | TIF |
|
|
- | 16.64kB | TIF |
|
|
- | 18.43kB | |
|
|
- | 2.18MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 304.93kB | |
|
|
- | 599.61kB | STP |
|
|
- | 1.10MB | IGS |
|
|
- | 243.76kB | JT |
Retailer
Article number 05.564.4453.0
RST20i3/2 cover piece, for covering unused male connectors, color light grey