Back to overview
device connector BST14I2L B1 GN01
Article number 93.421.0653.1
gesis® NV device connector, solder connector, horizontal, without fastening flange, number of poles 2, model female, connection type soldering connection, rated voltage 50 V, rated current 3 A, color of coding/ contact carrier green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 93.421.0653.1 |
|---|---|
| article description | device connector BST14I2L B1 GN01 |
| EAN | 4015573600263 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 81 mm |
| height packed | 81 mm |
| gross weight packed | 320 g |
| volume packed | 886 ccm |
| net weight single part | 2.898 g |
| volume single part | 8.86 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 3 A |
|---|---|
| rated voltage | 50 V |
| pollution degree | 2 |
| mechanical coding | yes |
| rated impulse voltage | 0.8 kV |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | green |
| Pole codification | 1+, 2- |
| color of separate adapter (if present) | black |
connection data
| terminations per pole | 1 |
|---|
model
| model | female |
|---|---|
| connection type | soldering connection |
| angle of plug | square |
| degree of protection (IP) | IP20 |
| built-in component | soldering connection |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuBe |
| fire load | 0.014 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | gilt |
dimensions
| length | 26 mm |
|---|---|
| width | 13 mm |
| height | 11.75 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 93.422.0553.1 | connector BST14I2F S1 ZR1 S MGN01 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 99.61kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 366.95kB | |
| | - | 331.17kB | |
| | - | 0.97MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.84kB | |
| | - | 62.76kB | TIF |
| | - | 16.58kB | |
| | - | 14.88kB | TIF |
| | - | 2.12MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 38.50kB | |
| | - | 124.35kB | STP |
| | - | 276.67kB | IGS |
| | - | 25.13kB | JT |
Retailer
Article number 93.421.0653.1
gesis® NV device connector, solder connector, horizontal, without fastening flange, number of poles 2, model female, connection type soldering connection, rated voltage 50 V, rated current 3 A, color of coding/ contact carrier green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer