Back to overview
device connector GST15I5L B1VB W WS
BEST CHOICE
Article number 91.051.0153.0
gesis® MINI device connector, solder connector, vertical, with fastening flange, number of poles 5, model female, connection type soldering connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 91.051.0153.0 |
|---|---|
| article description | device connector GST15I5L B1VB W WS |
| EAN | 4049088056307 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366930 |
packaging dimensions
| length packed | 195 mm |
|---|---|
| width packed | 157 mm |
| height packed | 55 mm |
| gross weight packed | 960 g |
| volume packed | 1684 ccm |
| net weight single part | 9.2 g |
| volume single part | 16.84 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 2 |
| mechanical coding | code 1 |
| rated impulse voltage | 4 kV |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | 3, N, PE, 2, 1 |
connection data
| terminations per pole | 1 |
|---|
model
| model | female |
|---|---|
| connection type | soldering connection |
| angle of plug | straight |
| degree of protection (IP) | IP20 |
| built-in component | soldering connection |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.033 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 21.5 mm |
|---|---|
| width | 31 mm |
| height | 12.2 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.51kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.70kB | |
| | - | 324.75kB | |
| | - | 3.57MB | |
| | - | 510.99kB | |
| | - | 28.82kB | |
| | - | 47.03kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 19.80kB | TIF |
| | - | 21.56kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 456.19kB | |
| | - | 271.84kB | STP |
| | - | 887.83kB | IGS |
| | - | 3.21kB | JT |
Retailer
BEST CHOICE
Article number 91.051.0153.0
gesis® MINI device connector, solder connector, vertical, with fastening flange, number of poles 5, model female, connection type soldering connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer