Back to overview
device connector GST15I5S S1 R SW
Article number 91.952.9053.1
gesis® MINI device connector, snap-in, housing material thickness: 0.5 - 1.5 mm, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 91.952.9053.1 |
|---|---|
| article description | device connector GST15I5S S1 R SW |
| EAN | 4015573918221 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 204 mm |
|---|---|
| width packed | 178 mm |
| height packed | 175 mm |
| gross weight packed | 1635 g |
| volume packed | 6355 ccm |
| net weight single part | 15.42 g |
| volume single part | 63.55 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 2 |
| mechanical coding | code 1 |
| rated impulse voltage | 4 kV |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | 3, N, PE, 2, 1 |
| color of separate adapter (if present) | black |
connection data
| connection cross section solid mm² max. | 2.5 mm² |
|---|---|
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| terminations per pole | 1 |
| wire strip length | 8 mm |
model
| model | male |
|---|---|
| connection type | screw connection |
| angle of plug | straight |
| degree of protection (IP) | IP20 |
| thickness of housings (electrical device) | 0.5 mm |
| thickness of housings (electrical device) | 1.5 mm |
| built-in component | snap-in |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.059 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 31.2 mm |
|---|---|
| width | 34.6 mm |
| height | 19.6 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 172.30kB | |
| | - | 13.64kB | DOCX |
| | - | 614.00B | TXT |
| | - | 725.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.70kB | |
| | - | 324.75kB | |
| | - | 192.21kB | |
| | - | 266.15kB | |
| | - | 510.99kB | |
| | - | 3.57MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 198.34kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 121.86kB | |
| | - | 119.72kB | TIF |
| | - | 25.88kB | |
| | - | 24.06kB | TIF |
| | - | 2.54MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 507.40kB | |
| | - | 1.00MB | STP |
| | - | 2.12MB | IGS |
| | - | 158.56kB | JT |
Retailer
Article number 91.952.9053.1
gesis® MINI device connector, snap-in, housing material thickness: 0.5 - 1.5 mm, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer