Back to overview
device connector RST20I3SXS1 M00VL BR01
Article number X6.032.6051.4
RST® CLASSIC ATEX device connector, modular, straight, M20, number of poles 3, model male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier signal brown
commercial data
|
article number
|
X6.032.6051.4
|
|---|---|
|
article description
|
device connector RST20I3SXS1 M00VL BR01
|
|
EAN
|
4015573989054
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
343 mm
|
|---|---|
|
width packed
|
204 mm
|
|
height packed
|
165 mm
|
|
gross weight packed
|
2990 g
|
|
volume packed
|
11546 ccm
|
|
net weight single part
|
28.1 g
|
|
volume single part
|
115.46 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
50 V / 120 V
|
|
rated voltage 2
|
120 V
|
|
pollution degree
|
3
|
|
rated impulse voltage
|
4 kV
|
|
continuity resistor
|
0.55 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
signal brown
|
|
Pole codification
|
1, 2, PE
|
|
explosion-tested version
|
yes
|
connection data
|
connection cross section solid mm² max.
|
4 mm²
|
|---|---|
|
connection cross section solid mm² min.
|
1.5 mm²
|
|
connection cross section fine stranded mm² max.
|
4 mm²
|
|
connection cross section fine stranded mm² min.
|
1.5 mm²
|
|
terminations per pole
|
1
|
|
wire strip length
|
8 mm
|
model
|
model
|
male
|
|---|---|
|
connection type
|
screw connection
|
|
connecting thread metric
|
M20
|
|
angle of plug
|
straight
|
|
degree of protection (IP)
|
IP66/68 (3m;2h) /IP69
|
|
thickness of housings (electrical device)
|
0.5 mm
|
|
thickness of housings (electrical device)
|
8 mm
|
material
|
housing material
|
polyamide
|
|---|---|
|
contact material
|
CuZn
|
|
fire load
|
0 kWh/St
|
|
surface finish
|
silver-plated
|
dimensions
|
length
|
65.3 mm
|
|---|---|
|
width
|
35 mm
|
|
height
|
35 mm
|
classification
|
ETIM 5.0
|
device connection for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
device connection for plug-in building installation
|
|
ETIM 6.0
|
EC002566
|
|
ETIM 7.0
|
EC002566
|
|
ECLASS 11
|
27440602
|
|
ETIM 8.0
|
EC002566
|
|
ETIM 9.0
|
EC002566
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.564.4453.1 | cover for male connector SW |
|
|
| 99.416.6205.2 | cover for male connector SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| X6.031.4151.4 | connector RST20I3SXB1 ZR2S L BR01 |
|
|
| X6.031.4251.4 | connector RST20I3SXB2 ZRXS L BR01 |
|
|
| X6.031.4051.4 | connector RST20I3SXB1 ZR1S L BR01 |
|
|
| X6.031.4351.4 | connector RST20I3SXB2 ZRYS L BR01 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 461.18kB | |
|
|
- | 63.01kB | |
|
|
- | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 218.96kB | |
|
|
- | 1.17MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.77kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 2.08MB | DXF |
|
|
- | 53.76kB |
Retailer
Article number X6.032.6051.4
RST® CLASSIC ATEX device connector, modular, straight, M20, number of poles 3, model male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier signal brown