Back to overview
device connector RST50I5S S1 M02V SW
Article number 97.052.5053.1
RST® POWER device connector, standard, straight, not fixed in position, M32, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 50 A, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 97.052.5053.1 |
|---|---|
| article description | device connector RST50I5S S1 M02V SW |
| EAN | 4049088080098 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 2375 g |
| volume packed | 11546 ccm |
| net weight single part | 105 g |
| volume single part | 577.3 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
certificates / approvals
general
| rated current | 50 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| pollution degree | 3 |
| rated impulse voltage | 4 kV |
| continuity resistor | 0.4 mOhm |
| lockable | yes |
| color of coding/ contact carrier | black |
| Pole codification | 3, N, PE, 2, 1 |
| color of separate adapter (if present) | black |
connection data
| connection cross section solid mm² max. | 16 mm² |
|---|---|
| connection cross section solid mm² min. | 4 mm² |
| connection cross section fine stranded mm² max. | 16 mm² |
| connection cross section fine stranded mm² min. | 4 mm² |
| terminations per pole | 1 |
| wire strip length | 10 mm |
| connection cross section stranded mm² min. | 4 mm² |
| connection cross section stranded mm² max. | 16 mm² |
technical data UL
| connection cross section fine stranded AWG min. | 16 AWG |
|---|---|
| connection cross section solid AWG min. | 16 AWG |
model
| model | male |
|---|---|
| connection type | screw connection |
| connecting thread metric | M32 |
| angle of plug | straight |
| degree of protection (IP) | IP66/IP67/IP69 |
| thickness of housings (electrical device) | 2 mm |
| thickness of housings (electrical device) | 7 mm |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.506 kWh/St |
| insulation components continous temperature | 80 °C |
| surface finish | silver-plated |
dimensions
| length | 56.7 mm |
|---|---|
| width | 65 mm |
| height | 65 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 571.31kB | |
| | - | 178.44kB | |
| | - | 13.59kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 377.34kB | |
| | - | 321.51kB | |
| | - | 31.93kB | |
| | - | 8.75MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 126.18kB | |
| | - | 124.18kB | TIF |
| | - | 43.65kB | TIF |
| | - | 45.69kB | |
| | - | 5.72MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 201.44kB | |
| | - | 931.92kB | STP |
| | - | 1.86MB | IGS |
| | - | 429.17kB | JT |
Retailer
Article number 97.052.5053.1
RST® POWER device connector, standard, straight, not fixed in position, M32, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 50 A, color of coding/ contact carrier black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer