Back to overview
diode plug DIST-D 2.5 TK
Article number 0D.203.8555.0
diode plug DIST-D 2.5 TK mounting method pluggable, color grey, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.203.8555.0 |
|---|---|
| article description | diode plug DIST-D 2.5 TK |
| EAN | 4049088718250 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 61.2 g |
| volume packed | 150 ccm |
| net weight single part | 3.01 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| connection type component plug terminal block | screw connection |
| width/grid dimension | 5.1 mm |
| length | 27.4 mm |
| mounting method | pluggable |
| height | 32 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000897 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 86.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.19kB | |
| | - | 44.29kB | TIF |
| | - | 0.98MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 480.74kB | |
| | - | 1.85MB | STP |
| | - | 4.53MB | IGS |
| | - | 937.86kB | JT |
Retailer
Article number 0D.203.8555.0
diode plug DIST-D 2.5 TK mounting method pluggable, color grey, width/grid dimension 5.1 mm, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer