Back to overview
distance ring RST
Article number 05.566.5253.1
RST20/25 distance ring, for device connectors to ensure unlocking with screwdriver, color black
commercial data
|
article number
|
05.566.5253.1
|
|---|---|
|
article description
|
distance ring RST
|
|
EAN
|
4015573939448
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
169 mm
|
|---|---|
|
width packed
|
123 mm
|
|
height packed
|
53 mm
|
|
gross weight packed
|
168.5 g
|
|
volume packed
|
1102 ccm
|
|
net weight single part
|
1.4 g
|
|
volume single part
|
11.02 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
technical data
|
length
|
32 mm
|
|---|---|
|
width
|
32 mm
|
|
height
|
4.5 mm
|
|
color
|
black
|
|
version of construction
|
screwdriver actuated
|
|
type of construction
|
distance ring for device connector M25
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in building installation (electro, unspecified)
|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 91.58kB | |
| Tender specifications (DOCX) | - | 13.27kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 56.82kB | |
| Customer drawings (TIFF) | - | 54.78kB | TIF |
| Customer drawings (DXF) | - | 1.99MB | DXF |
Retailer
Article number 05.566.5253.1
RST20/25 distance ring, for device connectors to ensure unlocking with screwdriver, color black