Back to overview
distance ring RST
Article number 05.568.8853.1
RST20/25 distance ring, for device connectors to ensure unlocking without tool,color black
commercial data
|
article number
|
05.568.8853.1
|
|---|---|
|
article description
|
distance ring RST
|
|
EAN
|
4049088111518
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
DE
|
|
customs tariff number
|
85472000
|
packaging dimensions
|
length packed
|
203 mm
|
|---|---|
|
width packed
|
154 mm
|
|
height packed
|
51 mm
|
|
gross weight packed
|
221 g
|
|
volume packed
|
1594 ccm
|
|
net weight single part
|
2.041 g
|
|
volume single part
|
15.94 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
technical data
|
length
|
32 mm
|
|---|---|
|
width
|
32 mm
|
|
height
|
4.5 mm
|
|
color
|
black
|
|
version of construction
|
manually actuated
|
|
type of construction
|
distance ring for device connector M25
|
classification
|
ETIM 5.0
|
accessories for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
plug-in building installation (electro, unspecified)
|
|
ETIM 6.0
|
EC002863
|
|
ETIM 7.0
|
EC002863
|
|
ECLASS 11
|
27440690
|
|
ETIM 8.0
|
EC002863
|
|
ETIM 9.0
|
EC002863
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 48.75kB | |
| Tender specifications (DOCX) | - | 13.30kB | DOCX |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 317.89kB | |
| CAD STEP data | - | 83.06kB | STP |
| CAD IGES data | - | 182.58kB | IGS |
| CAD JT data | - | 39.40kB | JT |
Retailer
Article number 05.568.8853.1
RST20/25 distance ring, for device connectors to ensure unlocking without tool,color black