Back to overview
distributor BST14I2V 2P1T PB02
Article number 93.420.4653.0
gesis® NV T-distributor, without fastening option, number of poles 2, rated voltage 50 V, rated current 3 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier pastel blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 93.420.4653.0 |
|---|---|
| article description | distributor BST14I2V 2P1T PB02 |
| EAN | 4015573693883 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 318 mm |
|---|---|
| width packed | 125 mm |
| height packed | 60 mm |
| gross weight packed | 640 g |
| volume packed | 2385 ccm |
| net weight single part | 6.3 g |
| volume single part | 23.85 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 3 A |
|---|---|
| rated voltage | 50 V |
| rated impulse voltage | 0.8 kV |
| pollution degree | 2 |
| mechanical coding | yes |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | pastel blue |
| Pole codification | 1+, 2- |
| RAL number coding/contact insert | 5024 |
model
| type of distributor | T-distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 2 |
| type of fastening | yes |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuBe |
| fire load | 0.034 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | gilt |
dimensions
| length | 37 mm |
|---|---|
| width | 13 mm |
| height | 34 mm |
classification
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 93.421.4553.1 | connector BST14I2F B1 ZR1 S MPB02 | | |
| 93.422.4553.1 | connector BST14I2F S1 ZR1 S MPB02 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.11kB | |
| | - | 13.43kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 366.95kB | |
| | - | 331.17kB | |
| | - | 0.97MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.14kB | |
| | - | 57.26kB | TIF |
| | - | 15.55kB | |
| | - | 13.88kB | TIF |
| | - | 2.08MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 30.13kB | |
| | - | 193.16kB | STP |
| | - | 463.09kB | IGS |
| | - | 29.15kB | JT |
Retailer
Article number 93.420.4653.0
gesis® NV T-distributor, without fastening option, number of poles 2, rated voltage 50 V, rated current 3 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier pastel blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer