Back to overview
distributor MST20I3V 2P1C40 45 WSC3
Article number G5.931.4594.3
METALYNX² T-distributor, with mounting option, Conduit Drop, number of poles 3, rated voltage 250 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white
commercial data
|
article number
|
G5.931.4594.3
|
|---|---|
|
article description
|
distributor MST20I3V 2P1C40 45 WSC3
|
|
EAN
|
4049088281242
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
600 mm
|
|---|---|
|
width packed
|
400 mm
|
|
height packed
|
200 mm
|
|
gross weight packed
|
8165 g
|
|
volume packed
|
48000 ccm
|
|
net weight single part
|
1413 g
|
|
volume single part
|
9600 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
5 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 3
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
white
|
|
Pole codification
|
L, N, PE
|
|
RAL number coding/contact insert
|
9016
|
lead
|
model
|
T-distributor
|
|---|---|
|
microfuse (6,3x25 mm)
|
|
|
drop
|
metal conduit 16 mm
|
|
no. of poles on drop
|
3
|
|
cross section of drop
|
4 mm²
|
|
termination of drop
|
free end
|
|
length of drop
|
4.5 m
|
|
lenght of open end
|
4.5 m
|
|
stripping length of drop
|
10 mm
|
|
design of conductor ends
|
|
|
color of the coding pin
|
white (C3)
|
|
wiring system
|
|
|
internal cross secction
|
|
model
|
type of distributor
|
T-distributor
|
|---|---|
|
number of inputs
|
1
|
|
number of outputs
|
2
|
|
type of fastening
|
yes
|
|
degree of protection (IP)
|
IP20
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
2.198 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
silver-plated
|
classification
|
ETIM 5.0
|
compact distributor for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
compact distributor for plug-in building installation
|
|
ETIM 4.0
|
compact distributor for plug-in building installation
|
|
ETIM 6.0
|
EC002567
|
|
ETIM 7.0
|
EC002567
|
|
ECLASS 11
|
27440603
|
|
ETIM 8.0
|
EC002567
|
|
ETIM 9.0
|
EC002567
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 40.60kB | |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 336.28kB | |
| UKCA declaration of conformity | - | 340.31kB | |
| Approval cULus | - | 339.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Product group images | - | 23.43kB | JPG |
Retailer
Article number G5.931.4594.3
METALYNX² T-distributor, with mounting option, Conduit Drop, number of poles 3, rated voltage 250 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white