Back to overview
distributor MST20I5V 2P1M15 25 WSC3
Article number G5.936.2542.3
METALYNX² T-distributor, with mounting option, Flex Drop, number of poles 3, rated voltage 250 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | G5.936.2542.3 |
|---|---|
| article description | distributor MST20I5V 2P1M15 25 WSC3 |
| EAN | 4049088280191 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 600 mm |
|---|---|
| width packed | 400 mm |
| height packed | 200 mm |
| gross weight packed | 5300 g |
| volume packed | 48000 ccm |
| net weight single part | 420 g |
| volume single part | 4800 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 3 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | L, N, PE |
| RAL number coding/contact insert | 9016 |
lead
| model | T-distributor |
|---|---|
| microfuse (6,3x25 mm) | |
| drop | sheathed cable LSOH |
| no. of poles on drop | 3 |
| cross section of drop | 1.5 mm² |
| termination of drop | free end |
| length of drop | 2.5 m |
| lenght of open end | 2.5 m |
| stripping length of drop | 10 mm |
| design of conductor ends | ultrasonically compressed wire ends |
| color of the coding pin | white (C3) |
| wiring system | |
| internal cross secction |
model
| type of distributor | T-distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 2 |
| type of fastening | yes |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 1.867 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
classification
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 37.53kB | |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 336.28kB | |
| UKCA declaration of conformity | - | 340.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Product group images | - | 23.43kB | JPG |
Retailer
Article number G5.936.2542.3
METALYNX² T-distributor, with mounting option, Flex Drop, number of poles 3, rated voltage 250 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer