distributor RST16I4B 3P1 F G V GL
RST® MINI compact distributor 1I / 3O, rated voltage 250 V / 400 V, rated current 16 A, number of poles 4, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification 1, 2, 3, PE, color of coding/ contact carrier light grey, ral number coding/contact
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 46.050.0154.0 |
|---|---|
| article description | distributor RST16I4B 3P1 F G V GL |
| EAN | 4049088317972 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 185 mm |
|---|---|
| width packed | 134 mm |
| height packed | 69 mm |
| gross weight packed | 375 g |
| volume packed | 1711 ccm |
| net weight single part | 317 g |
| volume single part | 1711 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | light grey |
| color of separate housing (only for modular versions) | black |
| Pole codification | 1, 2, 3, PE |
| RAL number coding/contact insert | 7035 |
| type of distributor | compact distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 3 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 1.758 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
| length | 160 mm |
|---|---|
| width | 104 mm |
| height | 57.2 mm |
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.563.9053.0 | cover for female connector GL | | |
| 06.563.9353.0 | cover for male connector GL | | |
| 06.563.9253.0 | cover for male connector GL | | |
| 06.563.9153.0 | cover for female connector GL | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 46.051.4554.0 | connector RST16I5/4S B1 ZT6 GL | | |
| 46.052.4554.0 | connector RST16I5/4S S1 ZT6 GL | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.61kB | |
| | - | 11.98kB | DOCX |
| | - | 506.00B | TXT |
| | - | 617.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.50kB | |
| | - | 41.53kB | |
| | - | 3.45MB | |
| | - | 1.12MB | |
| | - | 475.89kB | |
| | - | 1.29MB | |
| | - | 0.96MB | |
| | - | 226.83kB | |
| | - | 113.80kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.60kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 437.73kB | |
| | - | 4.17MB | STP |
| | - | 10.36MB | IGS |
| | - | 2.81MB | JT |
Retailer
RST® MINI compact distributor 1I / 3O, rated voltage 250 V / 400 V, rated current 16 A, number of poles 4, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification 1, 2, 3, PE, color of coding/ contact carrier light grey, ral number coding/contact
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer