distributor RST20I3VX3P1 F V SW
RST® CLASSIC ATEX distribution block 1I / 3O, rated voltage 250 V, rated current 20 A, number of poles 3, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification L, N, PE, color of coding/ contact carrier black, ral number coding/contact insert
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | X6.030.0153.1 |
|---|---|
| article description | distributor RST20I3VX3P1 F V SW |
| EAN | 4049088144400 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 5372.5 g |
| volume packed | 23799 ccm |
| net weight single part | 51.9 g |
| volume single part | 237.99 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | L, N, PE |
| explosion-tested version | yes |
| RAL number coding/contact insert | 9005 |
| type of distributor | distribution block |
|---|---|
| number of inputs | 1 |
| number of outputs | 3 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.233 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
| length | 55.5 mm |
|---|---|
| width | 85.8 mm |
| height | 31.3 mm |
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 4.0 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.414.6205.2 | cover for female connector SW | | |
| 05.564.4453.1 | cover for male connector SW | | |
| 99.416.6205.2 | cover for male connector SW | | |
| Z5.564.4553.1 | cover for female connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| X6.031.0153.1 | connector RST20I3FXB2 ZR2 SW | | |
| X6.032.4553.1 | connector RST20I3SXS1 ZR3 V SW | | |
| X6.031.0053.1 | connector RST20I3FXB2 ZR1 SW | | |
| X6.031.4153.1 | connector RST20I3SXB1 ZR2 SW | | |
| X6.032.4153.1 | connector RST20I3SXS1 ZR2 V SW | | |
| X6.031.4253.1 | connector RST20I3SXB2 ZRX SW | | |
| X6.031.4353.1 | connector RST20I3SXB2 ZRY SW | | |
| X6.031.4053.1 | connector RST20I3SXB1 ZR1 SW | | |
| X6.032.0053.1 | connector RST20I3FXS2 ZR1 V SW | | |
| X6.032.0153.1 | connector RST20I3FXS2 ZR2 V SW | | |
| X6.032.4053.1 | connector RST20I3SXS1 ZR1 V SW | | |
| X6.033.4053.1 | connector RST20I3SXB1 YR1 SW | | |
| X6.031.4553.1 | connector RST20I3SXB1 ZR3 SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 461.18kB | |
| | - | 58.96kB | |
| | - | 620.00B | TXT |
| | - | 495.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 218.96kB | |
| | - | 1.17MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 297.11kB | |
| | - | 482.68kB | STP |
| | - | 1.46MB | IGS |
| | - | 327.89kB | JT |
Retailer
RST® CLASSIC ATEX distribution block 1I / 3O, rated voltage 250 V, rated current 20 A, number of poles 3, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification L, N, PE, color of coding/ contact carrier black, ral number coding/contact insert
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer