Back to overview
end plate APF 1,5 D1/2
NO LONGER AVAILABLE
Article number 07.312.8353.0
End plate for DIN rail terminal blocks type WKF 1,5 D1/2..., color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 07.312.8353.0 |
|---|---|
| article description | end plate APF 1,5 D1/2 |
| EAN | 4015573731905 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 200 mm |
|---|---|
| width packed | 125 mm |
| height packed | 10 mm |
| gross weight packed | 29.04 g |
| volume packed | 250 ccm |
| net weight single part | 2.35 g |
| volume single part | 25 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2.2 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| length | 60.4 mm |
classification
| ETIM 5.0 | endplate and partition plate |
|---|---|
| ECLASS 8.1 | endplate and partition plate |
| ETIM 4.0 | endplate and partition plate |
| ETIM 3.0 | endplate and partition plate |
| ETIM 6.0 | EC000886 |
| ETIM 7.0 | EC000886 |
| ECLASS 11 | 27141133 |
| ETIM 8.0 | EC000886 |
| ETIM 9.0 | EC000886 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.49kB | |
| | - | 529.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 101.85kB | |
| | - | 45.43kB | STP |
| | - | 128.21kB | IGS |
| | - | 2.60kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 07.312.8353.0
End plate for DIN rail terminal blocks type WKF 1,5 D1/2..., color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer