Back to overview
end plate APF 1,5 D2/2
NO LONGER AVAILABLE
Article number 07.312.8553.0
End plate for DIN rail terminal blocks type WKF 1,5 D2/2..., color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 07.312.8553.0 |
|---|---|
| article description | end plate APF 1,5 D2/2 |
| EAN | 4015573731912 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 90 mm |
| height packed | 20 mm |
| gross weight packed | 30.13 g |
| volume packed | 252 ccm |
| net weight single part | 2.78 g |
| volume single part | 25.2 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2.2 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| length | 72.2 mm |
classification
| ETIM 5.0 | endplate and partition plate |
|---|---|
| ECLASS 8.1 | endplate and partition plate |
| ETIM 4.0 | endplate and partition plate |
| ETIM 3.0 | endplate and partition plate |
| ETIM 6.0 | EC000886 |
| ETIM 7.0 | EC000886 |
| ECLASS 11 | 27141133 |
| ETIM 8.0 | EC000886 |
| ETIM 9.0 | EC000886 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 41.68kB | |
| Tender specifications | - | 529.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 78.54kB | |
| CAD STEP data | - | 45.60kB | STP |
| CAD IGES data | - | 127.32kB | IGS |
| CAD JT data | - | 2.60kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 07.312.8553.0
End plate for DIN rail terminal blocks type WKF 1,5 D2/2..., color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer