Back to overview
end plate APFN 2,5 D1/2/35
NO LONGER AVAILABLE
Article number 07.312.6955.0
End plate for DIN rail terminal blocks type WKFN 2,5 D1/2..., color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 07.312.6955.0 |
|---|---|
| article description | end plate APFN 2,5 D1/2/35 |
| EAN | 4015573715851 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 175 mm |
|---|---|
| width packed | 140 mm |
| height packed | 0 mm |
| gross weight packed | 315 g |
| volume packed | 250 ccm |
| net weight single part | 2.154 g |
| volume single part | 25 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 1.5 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| length | 59.75 mm |
classification
| ETIM 5.0 | endplate and partition plate |
|---|---|
| ECLASS 8.1 | endplate and partition plate |
| ETIM 4.0 | endplate and partition plate |
| ETIM 3.0 | endplate and partition plate |
| ETIM 6.0 | EC000886 |
| ETIM 7.0 | EC000886 |
| ECLASS 11 | 27141133 |
| ETIM 8.0 | EC000886 |
| ETIM 9.0 | EC000886 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 90.82kB | |
| | - | 534.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.54kB | |
| | - | 57.34kB | TIF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.21kB | |
| | - | 55.26kB | STP |
| | - | 182.34kB | IGS |
| | - | 38.20kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 07.312.6955.0
End plate for DIN rail terminal blocks type WKFN 2,5 D1/2..., color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer