Back to overview
end plate APWTN 2,5/4 D1/2
Article number 0D.S03.2155.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 47.2 mm, color grey
commercial data
|
article number
|
0D.S03.2155.0
|
|---|---|
|
article description
|
end plate APWTN 2,5/4 D1/2
|
|
EAN
|
4049088722875
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
185 mm
|
|---|---|
|
width packed
|
120 mm
|
|
height packed
|
10 mm
|
|
gross weight packed
|
44.6 g
|
|
volume packed
|
222 ccm
|
|
net weight single part
|
2.18 g
|
|
volume single part
|
17.99 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
20 piece(s)
|
general
|
color
|
grey
|
|---|---|
|
type of end plate
|
yes
|
|
thickness
|
1.2 mm
|
|
snap in
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
1.2 mm
|
|
length
|
48.2 mm
|
|
material
|
plastic
|
|
height
|
41.1 mm
|
|
halogen free
|
yes
|
classification
|
ETIM 9.0
|
EC000886
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 83.68kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 48.64kB | |
| Customer drawings (TIFF) | - | 46.70kB | TIF |
| Customer drawings (DXF) | - | 765.86kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 366.43kB | |
| CAD STEP data | - | 1.15MB | STP |
| CAD IGES data | - | 2.70MB | IGS |
| CAD JT data | - | 487.23kB | JT |
Retailer
Article number 0D.S03.2155.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 47.2 mm, color grey