Back to overview
end plate APWTN 2.5/4 E
Article number 0D.S03.2355.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 70 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S03.2355.0 |
|---|---|
| article description | end plate APWTN 2.5/4 E |
| EAN | 4049088722899 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 78 mm |
| gross weight packed | 224 g |
| volume packed | 1106 ccm |
| net weight single part | 3.54 g |
| volume single part | 22.12 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 1.2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.2 mm |
| length | 70 mm |
| material | plastic |
| height | 52.1 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 81.05kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 49.61kB | |
| Customer drawings (TIFF) | - | 47.67kB | TIF |
| Customer drawings (DXF) | - | 1.12MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 211.81kB | |
| CAD STEP data | - | 469.89kB | STP |
| CAD IGES data | - | 1.17MB | IGS |
| CAD JT data | - | 244.46kB | JT |
Retailer
Article number 0D.S03.2355.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 70 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer