Back to overview
end plate APWTN 2.5/4 E3L
Article number 0D.S03.2455.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 1.2 mm, length 89.2 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S03.2455.0 |
|---|---|
| article description | end plate APWTN 2.5/4 E3L |
| EAN | 4049088739682 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 360 mm |
|---|---|
| width packed | 240 mm |
| height packed | 10 mm |
| gross weight packed | 113.2 g |
| volume packed | 864 ccm |
| net weight single part | 5.61 g |
| volume single part | 42.85 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 1.2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.2 mm |
| length | 89.2 mm |
| material | plastic |
| height | 76 mm |
| halogen free | yes |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 78.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.79kB | |
| | - | 51.73kB | TIF |
| | - | 1.99MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 486.85kB | |
| | - | 2.30MB | STP |
| | - | 6.64MB | IGS |
| | - | 1.34MB | JT |
Retailer
Article number 0D.S03.2455.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 1.2 mm, length 89.2 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer