Back to overview
end plate APWTN 6 D1/2
Article number 0D.S06.2155.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 54.7 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S06.2155.0 |
|---|---|
| article description | end plate APWTN 6 D1/2 |
| EAN | 4049088723292 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 67 g |
| volume packed | 222 ccm |
| net weight single part | 3.3 g |
| volume single part | 21.59 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 1.2 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.2 mm |
| length | 54.7 mm |
| material | plastic |
| height | 50.8 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 83.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.58kB | |
| | - | 48.60kB | TIF |
| | - | 769.28kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 359.41kB | |
| | - | 1.04MB | STP |
| | - | 2.68MB | IGS |
| | - | 490.44kB | JT |
Retailer
Article number 0D.S06.2155.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 54.7 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer