Back to overview
end plate APWTPN 1.5 D2/2 GN
Article number 0D.202.2255.7
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 69.5 mm, color green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.202.2255.7 |
|---|---|
| article description | end plate APWTPN 1.5 D2/2 GN |
| EAN | 4049088718038 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 45 g |
| volume packed | 222 ccm |
| net weight single part | 2.47 g |
| volume single part | 38.4 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | green |
|---|---|
| type of end plate | yes |
| thickness | 2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 69.5 mm |
| material | plastic |
| height | 27.7 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.50kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.11MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 180.44kB | |
| | - | 445.77kB | STP |
| | - | 1.24MB | IGS |
| | - | 308.99kB | JT |
Retailer
Article number 0D.202.2255.7
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 69.5 mm, color green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer