Back to overview
end plate APWTPN 16 D1/2
Article number 0D.216.2155.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2.2 mm, length 101.3 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.216.2155.0 |
|---|---|
| article description | end plate APWTPN 16 D1/2 |
| EAN | 4049088731761 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 40 mm |
| gross weight packed | 92 g |
| volume packed | 567 ccm |
| net weight single part | 5.83 g |
| volume single part | 56.7 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 2.2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2.2 mm |
| length | 101.3 mm |
| material | plastic |
| height | 52.4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 87.87kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.62kB | |
| | - | 55.58kB | TIF |
| | - | 1.52MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 443.88kB | |
| | - | 2.20MB | STP |
| | - | 7.02MB | IGS |
| | - | 1.50MB | JT |
Retailer
Article number 0D.216.2155.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2.2 mm, length 101.3 mm, color grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer