Back to overview
end plate APWTPN 16 GN
Article number 0D.216.2055.7
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2.2 mm, length 76.5 mm, color green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.216.2055.7 |
|---|---|
| article description | end plate APWTPN 16 GN |
| EAN | 4049088718595 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 47 g |
| volume packed | 222 ccm |
| net weight single part | 4.6 g |
| volume single part | 36.195 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | green |
|---|---|
| type of end plate | yes |
| thickness | 2.2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2.2 mm |
| length | 76.5 mm |
| material | plastic |
| height | 52 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 84.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 51.38kB | |
| Customer drawings (TIFF) | - | 49.40kB | TIF |
| Customer drawings (DXF) | - | 1.07MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 204.79kB | |
| CAD STEP data | - | 564.18kB | STP |
| CAD IGES data | - | 1.65MB | IGS |
| CAD JT data | - | 369.06kB | JT |
Retailer
Article number 0D.216.2055.7
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2.2 mm, length 76.5 mm, color green
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer