Back to overview
female contact 0,5 QMM Ag
Article number 02.123.7002.0
Female contact, turned Ø 2,5 mm , 0,5 mm2, AWG 20, Ag
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 02.123.7002.0 |
|---|---|
| article description | female contact 0,5 QMM Ag |
| EAN | 4049088030499 |
| Minimum order quantitiy | 200 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 98 mm |
| height packed | 45 mm |
| gross weight packed | 360 g |
| volume packed | 348 ccm |
| net weight single part | 1.646 g |
| volume single part | 1.74 ccm |
| packaging | cardboard |
| packaging quantity | 200 piece(s) |
general
| wire strip length | 7 mm |
|---|---|
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 0.5 mm² |
| connection type | crimp |
| material | brass |
| massive contact | yes |
| contact pin diameter | 2.5 mm |
| inflammability class of insulation material acc. with UL94 | other |
| contact resistance | 1.5 mOhm |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 3.0 | contact for heavy duty connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.3300.0 | contact positioner 3 | | |
| 05.502.2100.0 | crimping die B | | |
| 95.101.0800.0 | basic crimping tool . | | |
| 05.502.3500.0 | extraction tool 500/690V-SER. | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 103.94kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.81kB | |
| | - | 58.77kB | TIF |
| | - | 1.48MB | DXF |
Retailer
Article number 02.123.7002.0
Female contact, turned Ø 2,5 mm , 0,5 mm2, AWG 20, Ag
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer