Back to overview
female contact 4/12
Article number 02.126.6900.8
revos POWER, female contact 4/12
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 02.126.6900.8 |
|---|---|
| article description | female contact 4/12 |
| EAN | 4049088213328 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 2.341 g |
| volume single part | 0 ccm |
| packaging quantity | 0 piece(s) |
general
| min. conductor cross section flexible wire | 4 mm² |
|---|---|
| max. conductor cross section flexible wire | 4 mm² |
| min. UL/CSA wire diamter flexible wire | 12 AWG |
| max. UL/CSA wire diamter flexible wire | 12 AWG |
| connection type | crimp |
| material | copper |
| contact pin diameter | 4 mm |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.4400.0 | extraction tool 4,0MM | | |
| 95.101.0800.0 | basic crimping tool . | | |
| 05.502.5200.0 | contact positioner 6 | | |
| 05.502.5000.0 | crimping die H | | |
| 05.502.0710.0 | extraction tool MOD. 10POL. | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 94.58kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.91kB | |
| | - | 69.68kB | TIF |
| | - | 1.16MB | DXF |
Retailer
Article number 02.126.6900.8
revos POWER, female contact 4/12
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer