Back to overview
female insert BAS BUP 24 2,5 50 AG
Article number 70.405.2453.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with silver-plated contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 70.405.2453.0 |
|---|---|
| article description | female insert BAS BUP 24 2,5 50 AG |
| EAN | 4049088257933 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 200 mm |
|---|---|
| width packed | 90 mm |
| height packed | 34 mm |
| gross weight packed | 114.91 g |
| volume packed | 612 ccm |
| net weight single part | 113.01 g |
| volume single part | 612 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 24 |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| mating cycles | 500 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | plug-in connection |
|---|---|
| number of poles | 24 |
| total number of poles (without ground contact) | 24 |
| with wire protection | no |
| min. conductor diameter rigid (solid/stranded) | 0.5 mm² |
| max. conductor diameter rigid (solid/stranded) | 2.5 mm² |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 13 A |
| nominal current according CSA | 13 A |
| min. conductor cross section flexible wire | 26 AWG |
| max. conductor cross section flexible wire | 14 AWG |
model
| with housing | no |
|---|
contacts
| contact material | copper alloy |
|---|---|
| surface | silver-plated |
| contact resistance | 5 mOhm |
| wire strip length | 9 mm |
technical data DIN EN 61984
| nominal voltage | 500 V |
|---|---|
| nominal current | 16 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 71.450.2437.1 | hood BAS GOM GG24 M25 B1 | | |
| 71.430.2437.1 | bottom BAS GUM GL 24 M25 B1 | | |
| 71.431.2437.1 | bottom BAS GUM GM 24 M25 B1 | | |
| 70.415.2453.0 | male insert BAS STP 24 2,5 50 AG | | |
| 71.420.2437.0 | bottom BAS GUM GK 24 B | | |
| 70.359.2435.3 | hood BAS GOT GF 24 M32 A3 | | |
| 76.338.6435.1 | bottom BAS GUT GL 24HM40 A1 | | |
| 71.472.2437.1 | hood BAS GOM GL24 M25 B1 | | |
| 70.355.2435.3 | hood BAS GOT GD 24 M25 A3 | | |
| 71.440.2437.1 | bottom BAS GUM GR 24 M25 B1 | | |
| 71.441.2437.1 | bottom BAS GUM GS 24 M25 B1 | | |
| 76.339.6435.1 | bottom BAS GUT GM 24HM40 A1 | | |
| 70.358.2435.3 | hood BAS GOT GD 24 M32 A3 | | |
| 71.425.2437.0 | bottom BAS GUM GP 24 B | | |
| 70.357.2435.3 | hood BAS GOT GF 24 M25 A3 | | |
| 71.452.2437.1 | hood BAS GOM GI24 M25 B1 | | |
| 70.310.2402.0 | male insert BAS STS 24 2,5 50 AG | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 160.40kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 67.47kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 97.87kB | |
| | - | 95.52kB | TIF |
| | - | 7.11MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 437.33kB | |
| | - | 10.88MB | STP |
| | - | 25.69MB | IGS |
| | - | 3.96MB | JT |
Retailer
Article number 70.405.2453.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with silver-plated contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer