Back to overview
female insert DD BUC 72 1,5 25
NO LONGER AVAILABLE
Article number 73.800.7253.0
revos DD 72 pole + ground, female insert 250V/10A, crimp connection
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 73.800.7253.0 |
|---|---|
| article description | female insert DD BUC 72 1,5 25 |
| EAN | 4015573861374 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 140 mm |
| height packed | 50 mm |
| gross weight packed | 309.7 g |
| volume packed | 1295 ccm |
| net weight single part | 52.91 g |
| volume single part | 259 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 16 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mating cycles | 500 |
| pollution degree | 3 |
| suitable for modular version | no |
| alternative size | 16H |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 72 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 72 |
| with wire protection | no |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 8.5 A |
| nominal current according CSA | 20 A |
| min. conductor cross section flexible wire | 0.14 mm² |
| max. conductor cross section flexible wire | 2.5 mm² |
| conductor cross section flexible AWG wire | 26-14 AWG |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
| contact resistance | 5 mOhm |
| wire strip length | 8 mm |
screws head design/recomm. Torque
| mounting screws | Z1/0.5 Nm |
|---|---|
| ground conductor screws | Z2/1.2 Nm |
technical data DIN EN 61984
| nominal voltage | 250 V |
|---|---|
| nominal voltage face/ground | 250 V |
| nominal current | 10 A |
| rated impulse voltage | 4 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 02.125.4129.8 | female contact D 1,6- 0,14-0,37 QMM | | |
| 02.125.4329.8 | female contact D 1,6- 0,75-1,0 QMM | | |
| 02.125.4329.7 | female contact 0,75-1,0QMM | | |
| 02.125.4529.8 | female contact D 1,6- 2,5 QMM | | |
| 02.125.4229.7 | female contact 0,5 QMM | | |
| 02.125.4429.7 | female contact 1,5QMM | | |
| 02.125.4229.8 | female contact D 1,6- 0,5 QMM | | |
| 02.125.4429.8 | female contact D 1,6- 1,5 QMM | | |
| 02.125.4129.7 | female contact 0,14-0,37 QMM | | |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 137.27kB | |
| Service information | - | 452.23kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 72.39kB | |
| Customer drawings (TIFF) | - | 70.30kB | TIF |
| Dimensional drawings (TIF) | - | 22.79kB | TIF |
| Dimensional drawings | - | 24.68kB | |
| Customer drawings (DXF) | - | 438.49kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 479.32kB | |
| CAD STEP data | - | 4.10MB | STP |
| CAD IGES data | - | 6.60MB | IGS |
| CAD JT data | - | 1.27MB | JT |
Retailer
NO LONGER AVAILABLE
Article number 73.800.7253.0
revos DD 72 pole + ground, female insert 250V/10A, crimp connection
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer