Back to overview
ferrule DIN 46228-E1-12
Article number 06.600.3627.0
RST ferrule, for spring clamp contact, with insulating sleeve, for cross section 1.0 mm²/AWG17
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 06.600.3627.0 |
|---|---|
| article description | ferrule DIN 46228-E1-12 |
| EAN | 4015573818606 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 190 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 61.9 g |
| volume packed | 228 ccm |
| net weight single part | 0.1 g |
| volume single part | 0.456 ccm |
| packaging | bag |
| packaging quantity | 500 piece(s) |
technical data
| color | red |
|---|---|
| version of construction | for RST20i3 spring clamp connection |
| nominal cross section | 1 mm² |
| type of construction | ferrule |
classification
| ETIM 5.0 | ferrule |
|---|---|
| ECLASS 8.1 | ferrule |
| ETIM 4.0 | ferrule |
| ETIM 6.0 | EC000005 |
| ETIM 7.0 | EC000005 |
| ECLASS 11 | 27400201 |
| ETIM 8.0 | EC000005 |
| ETIM 9.0 | EC000005 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 40.31kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.08kB | |
| | - | 16.40kB | TIF |
Retailer
Article number 06.600.3627.0
RST ferrule, for spring clamp contact, with insulating sleeve, for cross section 1.0 mm²/AWG17
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer