Back to overview
fuse WF 5X20 6.3A
Article number 0D.204.9000.0
fuse WF 5X20 6.3A length 20 mm, height 5.2 mm, color transparent
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.204.9000.0 |
|---|---|
| article description | fuse WF 5X20 6.3A |
| EAN | 4049088718328 |
| Minimum order quantitiy | 500 |
| country of origin | CN |
| customs tariff number | 85361050 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 51 g |
| volume packed | 70 ccm |
| net weight single part | 1 g |
| volume single part | 1.134 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | transparent |
|---|---|
| width/grid dimension | 5 mm |
| length | 20 mm |
| height | 5.2 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC002704 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.56kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.87kB | |
| | - | 41.73kB | TIF |
| | - | 354.98kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 510.21kB | |
| | - | 11.29kB | STP |
| | - | 73.67kB | IGS |
| | - | 22.85kB | JT |
Retailer
Article number 0D.204.9000.0
fuse WF 5X20 6.3A length 20 mm, height 5.2 mm, color transparent
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer