Back to overview
hood BAS GOE GA 16HM32 50 A1
Article number 73.353.4045.1
Hood-EMV revos basic made of aluminum, for double locking lever or. screw cap with threaded hole M32 on the right side, low version, 16-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 73.353.4045.1 |
|---|---|
| article description | hood BAS GOE GA 16HM32 50 A1 |
| EAN | 4015573844704 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 220 mm |
| height packed | 70 mm |
| gross weight packed | 180.55 g |
| volume packed | 2310 ccm |
| net weight single part | 175.93 g |
| volume single part | 2310 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | other |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 16H |
|---|---|
| model of the housing | male |
| locking mechanism | double locking levers |
| cable entry | sideways |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 32 |
| hinged lid | no |
| EMC-version | yes |
| thread size PG | |
| length | 93.5 mm |
| width | 43 mm |
| height | 76 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 72.713.1453.0 | male insert POW STC 12/2 DE | | |
| 72.703.1453.0 | female insert POW BUC 12/2 DE | | |
| 73.700.4058.0 | female insert HD BUC 40 25 | | |
| 72.713.4253.0 | male insert POW STC 6/36 DF | | |
| 73.710.4058.0 | male insert HD STC 40 25 | | |
| 72.703.4253.0 | female insert POW BUC 6/36 DF | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 35.83kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Retailer
Article number 73.353.4045.1
Hood-EMV revos basic made of aluminum, for double locking lever or. screw cap with threaded hole M32 on the right side, low version, 16-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer