Back to overview
hood EX GOT GG 6 M20 09IA Z4
NO LONGER AVAILABLE
Article number 70.350.0636.4
Hood revos Ex made of zinc, for double locking lever or. screw cap withcable gland with bend protection and strain relief M20 on the right side (IP54), low version, 6-poles explosion-tested version
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 70.350.0636.4 |
|---|---|
| article description | hood EX GOT GG 6 M20 09IA Z4 |
| EAN | 4015573740594 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 180 mm |
| height packed | 43 mm |
| gross weight packed | 248 g |
| volume packed | 600 ccm |
| net weight single part | 231.1 g |
| volume single part | 600 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | die-cast zinc |
|---|---|
| color | blue |
| degree of protection (IP) | IP54 |
| operating temperature range min. | -20 °C |
| operating temperature range max. | 60 °C |
| explosion-tested version | yes |
model
| construction | 6 |
|---|---|
| model of the housing | male |
| locking mechanism | single locking lever |
| cable entry | sideways |
| type of cable | gland nut |
| with cable screw gland | yes |
| thread size M | 20 |
| EMC-version | no |
| thread size PG | |
| length | 74 mm |
| width | 43 mm |
| height | 48 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 57.01kB | |
| Data sheet | - | 113.06kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Certificate of conformity (ATEX) | - | 134.76kB | |
| Approval DEKRA | - | 1.63MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.74kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 80.59kB | |
| Customer drawings (TIFF) | - | 78.62kB | TIF |
| Customer drawings (DXF) | - | 3.12MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 174.20kB | |
| CAD STEP data | - | 1.04MB | STP |
| CAD IGES data | - | 2.22MB | IGS |
| CAD JT data | - | 473.63kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 70.350.0636.4
Hood revos Ex made of zinc, for double locking lever or. screw cap withcable gland with bend protection and strain relief M20 on the right side (IP54), low version, 6-poles explosion-tested version
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer