Back to overview
insert bridge IVB WTN 150-3 IN
Article number 0D.S51.3327.0
insert bridge IVB WTN 150-3 IN modular spacing 31 mm, insulated yes, number of poles 3, color grey, height 39.6 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S51.3327.0 |
|---|---|
| article description | insert bridge IVB WTN 150-3 IN |
| EAN | 4049088724053 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 160.6 g |
| volume packed | 294 ccm |
| net weight single part | 159.6 g |
| volume single part | 115.38 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 85.6 mm |
| length | 44.5 mm |
| modular spacing | 31 mm |
| number of bridged clamps | 3 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
| height | 39.6 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 91.03kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.64kB | |
| | - | 55.55kB | TIF |
| | - | 1.11MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 408.81kB | |
| | - | 707.17kB | STP |
| | - | 1.59MB | IGS |
| | - | 331.85kB | JT |
Retailer
Article number 0D.S51.3327.0
insert bridge IVB WTN 150-3 IN modular spacing 31 mm, insulated yes, number of poles 3, color grey, height 39.6 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer